1940963 SHAFT OUTPUT

1940963 MFG #: FALK
$0.00 /
  • Gear Drive Size: 04U
  • Height: 4.45
  • Length: 15.40
  • Net Weight: 5.25
  • Unit of Dimension: Inch
  • Volume: 5.166
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 4.60
A Output Shaft single-end for Ultramite 04UB unit.
QTY