1940658 SHAFT OUTPUT SLG END OSK08UB

1940658 MFG #: FALK
$0.00 /
  • Gear Drive Size: 08U
  • Height: 3.70
  • Length: 13.00
  • Net Weight: 26.28
  • Unit of Dimension: Inch
  • Volume: 2.916
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 3.70
A Output Shaft single-end Kit
QTY