You have new quote information.
View My Dashboard
×
Sign Out
◄
Sign In/Register
My Account
Registered Products
Build Center Tools
While Supplies Last
Frequently Asked Questions
Connect Portal
Sign Out
Lists
Quick Order
Cart
Cart
({{vm.cart.totalCountDisplay}})
Languages
►
Home
Gear
Gear Components
Ultramite (USAP) Parts & Kits
Output Flanges
1941179 FLANGE OUTPUT
1941179 FLANGE OUTPUT
1941179
MFG #: FALK
$0.00
/
Gear Drive Size:
06U;07U;08U;09U;12U
Height:
1
Length:
14
Net Weight:
33
Unit of Dimension:
Inch
Volume:
3.212
Volume Unit:
CDM
Output Flange 350MM for Ultramite 201U/208U
QTY
Add To Cart
Add to List