You have new quote information.
View My Dashboard
×
Sign Out
◄
Sign In/Register
My Account
Registered Products
Build Center Tools
While Supplies Last
Frequently Asked Questions
Connect Portal
Sign Out
Lists
Quick Order
Cart
Cart
({{vm.cart.totalCountDisplay}})
Languages
►
Home
Gear
Gear Components
Ultramite (USAP) Parts & Kits
Output Flanges
1941121 FLANGE 140 MM OFK 202/203UCFN
1941121 FLANGE 140 MM OFK 202/203UCFN
1941121
MFG #: FALK
$0.00
/
Gear Drive Size:
06U;07U;08U;09U;12U
Net Weight:
4.00
Weight unit:
LB
Output Flange 140MM for Ultramite Model = 204U/205U/206U/207U
QTY
Add To Cart
Add to List