You have new quote information.
View My Dashboard
×
Sign Out
◄
Sign In/Register
My Account
Registered Products
Build Center Tools
While Supplies Last
Frequently Asked Questions
Connect Portal
Sign Out
Lists
Quick Order
Cart
Cart
({{vm.cart.totalCountDisplay}})
Languages
►
Home
Gear
Gear Components
Ultramite (USAP) Parts & Kits
Output Flanges
1940982 OF06UBF OUTPUT FLANGE
1940982 OF06UBF OUTPUT FLANGE
1940982
MFG #: FALK
$0.00
/
Gear Drive Size:
06U;07U;08U;09U;12U
Height:
6.00
Length:
20.00
Net Weight:
22.68
Unit of Dimension:
Inch
Volume:
0.433
Volume Unit:
Hectoliter
Weight unit:
LB
Width:
22.00
Output Flange for Ultramite 06UBF
QTY
Add To Cart
Add to List