1940906 SEAL OIL NITRILE M70X110X8

1940906 MFG #: FALK
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 1.00
  • Length: 3.00
  • Net Weight: 0.44
  • Unit of Dimension: Inch
  • Volume: 0.246
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.00
Oil Seal for Ultramite 06U unit
QTY