1940903 SEAL OIL NITRILE M140X210X15

1940903 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 210.00
  • Length: 140.00
  • Net Weight: 0.44
  • Unit of Dimension: IN
  • Volume: 7.227
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 15.00
Oil Seal for Ultramite 12U unit
QTY