You have new quote information.
View My Dashboard
×
Sign Out
◄
Sign In/Register
My Account
Registered Products
Build Center Tools
While Supplies Last
Frequently Asked Questions
Connect Portal
Sign Out
Lists
Quick Order
Cart
Cart
({{vm.cart.totalCountDisplay}})
Languages
►
Home
Gear
Gear Components
Ultramite (USAP) Parts & Kits
Oil Seals
1940844 SEAL OIL NITRILE M120X180X13
1940844 SEAL OIL NITRILE M120X180X13
1940844
MFG #: FALK
$0.00
/
Gear Drive Size:
06U;07U;08U;09U;12U
Height:
0.63
Length:
7.09
Net Weight:
0.44
Unit of Dimension:
Inch
Volume:
0.519
Volume Unit:
CDM
Oil Seal for Ultramite 10U unit
QTY
Add To Cart
Add to List