1940839 SEAL OIL M90X140X10 NITRILE

1940839 MFG #: FALK
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 0.50
  • Length: 6.00
  • Net Weight: 0.44
  • Unit of Dimension: Inch
  • Volume: 0.295
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 6.00
Oil Seal for Ultramite 08U unit
QTY