1940650 TAB07-08UJ TORQUE ARM BUSHING

1940650 MFG #: FALK
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 1.40
  • Length: 7.30
  • Net Weight: 1.47
  • Unit of Dimension: IN
  • Volume: 0.988
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.90
Bushing Torque Arm for Ultramite Model= 1150D, 1160D, 1170D
QTY