1940323 BU06-09UC 210TC MOTOR BUSHING
1940323
MFG #: FALK
$0.00
/
- Gear Drive Size: 06U;07U;08U;09U;12U
- Height: 2.07
- Length: 3.00
- Net Weight: 0.21
- Unit of Dimension: Inch
- Volume: 203.527
- Volume Unit: Cubic centimeter
- Weight unit: LB
- Width: 2.00
Motor Bushing 210TC for Ultramite Model - 06U, 07U, 08U, 09U