1940558 MOUNTING FOOT C05-OB

1940558 MFG #: FALK
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 1.20
  • Length: 14.80
  • Net Weight: 5.04
  • Unit of Dimension: IN
  • Volume: 3.434
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 11.80
A Base Mounted foor kit for Ultramite 05UW unit.
QTY