1940997 09UBBR-10.0 BASIC HSG
1940997
MFG #: Falk
$0.00
/
- Gear Drive Size: 09UB
- Height: 14.80
- Length: 22.95
- Net Weight: 303.00
- Unit of Dimension: Inch
- Volume: 0.584
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 10.50
Basic housing for a size 09 UBB helical bevel, foot mounted gear drive with a straight hollow bore and shrink disc.