1940929 06UBBQ-10.0 BASIC HSG
1940929
MFG #: Falk
$0.00
/
- Gear Drive Size: 06UB
- Height: 9.17
- Length: 15.20
- Net Weight: 64.00
- Unit of Dimension: Inch
- Volume: 14.116
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.18
Basic housing for a size 06 UBB helical bevel foot mounted gear drive with a straight hollow bore and keyway.