1940004 03UCFN-1.8 BSC HSG (DISCONTINED
1940004
MFG #: Falk
$0.00
/
- Gear Drive Size: 03UC
- Height: 6.60
- Length: 14.80
- Net Weight: 23.76
- Unit of Dimension: Inch
- Volume: 0.189
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 11.80
Basic housing for a size 03 UCF concentric flange mounted with a standard output flange gear drive with a english TA Taper Bushing.