1940158 08UCU ADAPTER 250TC
1940158
MFG #: Falk
$0.00
/
- Gear Drive Size: 08UC
- Height: 8.70
- Length: 10.30
- Net Weight: 4.62
- Unit of Dimension: Inch
- Volume: 15.125
- Volume Unit: CDM
- Weight unit: LB
- Width: 10.30
NEMA size 250TC motor frame adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 08 and 208.