1940155 08UCK ADAPTER 210TC

1940155 MFG #: Falk
$0.00 /
  • Gear Drive Size: 06U;07U;08U;09U;12U
  • Height: 8.70
  • Length: 10.30
  • Net Weight: 4.62
  • Unit of Dimension: Inch
  • Volume: 15.125
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 10.30
The Adapter 210TC for Ultramite 08UCK
QTY