1940182 08UC2X GEAR DRIVE ADAPTER

1940182 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08UC
  • Height: 13.40
  • Length: 10.30
  • Net Weight: 4.62
  • Unit of Dimension: IN
  • Volume: 0.233
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 10.30
Solid input shaft adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 08 and 208.
QTY