1940181 07UC2Y GEAR DRIVE ADAPTER
1940181
MFG #: Falk
$0.00
/
- Gear Drive Size: 07UC
- Height: 8.70
- Length: 10.30
- Net Weight: 31.68
- Unit of Dimension: IN
- Volume: 15.125
- Volume Unit: CDM
- Weight unit: LB
- Width: 10.30
Solid input shaft adapter for Ultramite product types UB, UC, UJ, and UW drive sizes 07 and 207.