ASSY RK2050F2A-6.20 HS RATIO KIT (6.147)
0786914
MFG #: Falk
$0.00
/
- Gear Drive Size: 2050F
- Height: 50.00
- Length: 50.00
- Net Weight: 19.00
- Unit of Dimension: IN
- Volume: 2.048
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 50.00
6.147:1 ratio kit for size 2050F nominal ratio 6.20 double reduction units.