2050F2A-5.06 HS RATIO KIT (4.980)

0786913 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 19.00
  • Unit of Dimension: IN
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
4.980:1 ratio kit for size 2050F nominal ratio 5.06 double reduction units.
QTY