RATIO KIT HS (7.691) - RK2120F2A

0779460 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 265.00
  • Unit of Dimension: Inch
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
7.691:1 ratio kit for size 2120F nominal ratio 7.59 double reduction units.
QTY