ASSY RK2070F2A-9.30 HS RATIO KIT (8.996)
0778763
MFG #: Falk
$0.00
/
- Gear Drive Size: 2070F
- Height: 50.00
- Length: 50.00
- Net Weight: 57.00
- Unit of Dimension: IN
- Volume: 2.048
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 50.00
8.996:1 ratio kit for size 2070F nominal ratio 9.30 double reduction units.