ASSY RK2080F3A-105.9 HS RK (107.7)

0778509 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 57.00
  • Unit of Dimension: Inch
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
107.7:1 ratio kit for size 2080F nominal ratio 105.9 triple reduction units.
QTY