ASSY RK2050F3A-57.66 HS RK (55.63)

0777996 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 32.00
  • Unit of Dimension: IN
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
55.63:1 ratio kit for size 2050F nominal ratio 57.66 triple reduction units.
QTY