ASSY RK2050F2A-25.63 HS RK (25.27)

0777971 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 20.55
  • Unit of Dimension: Inch
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
25.27:1 ratio kit for size 2050F nominal ratio 25.63 double reduction units.
QTY