RK1020F3A-105.9 HS RATIO KIT (104.3)
0738319
MFG #: Falk
$0.00
/
- Gear Drive Size: 1020F
- Height: 50.00
- Length: 50.00
- Net Weight: 12.00
- Unit of Dimension: IN
- Volume: 2.048
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 50.00
104.3:1 ratio kit for size 1020F nominal ratio 105.9 triple reduction units.