RK1020F3A-47.08 HS RATIO KIT (47.58)
0738315
MFG #: Falk
$0.00
/
- Gear Drive Size: 1020F
- Height: 50.00
- Length: 50.00
- Net Weight: 10.00
- Unit of Dimension: IN
- Volume: 2.048
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 50.00
47.58:1 ratio kit for size 1020F nominal ratio 47.08 triple reduction units.