RK1020F2A-17.09 HS RATIO KIT (17.20)

0738220 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 6.21
  • Unit of Dimension: Inch
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
17.20:1 ratio kit for size 1020F nominal ratio 17.09 double reduction units.
QTY