RK1020F2A-13.95 HS RATIO KIT (14.23)

0738219 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 6.33
  • Unit of Dimension: Inch
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
14.23:1 ratio kit for size 1020F nominal ratio 13.95 double reduction units.
QTY