OB_RK1020F2A-9.30 HS RATIO KIT (9.385)
0738217
MFG #: Falk
$0.00
/
- Gear Drive Size: 1020F
- Height: 50.00
- Length: 50.00
- Net Weight: 6.00
- Unit of Dimension: IN
- Volume: 2.048
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 50.00
9.385:1 ratio kit for size 1020F nominal ratio 9.30 double reduction units.