RK1020F2A-7.59 HS RATIO KIT (7.588)

0738216 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 6.00
  • Unit of Dimension: IN
  • Volume: 2.048
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 50.00
7.588:1 ratio kit for size 1020F nominal ratio 7.59 double reduction units.
QTY