2100F3B00 BASIC HSG ASSY VITON
0797910
MFG #: Falk
$0.00
/
- Gear Drive Size: 2100F
- Height: 20.00
- Length: 28.00
- Net Weight: 1,200.01
- Unit of Dimension: Inch
- Volume: 2.386
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 26.00
Size 2100F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.