2130F2B00 BASIC HSG ASSY VITON
0797729
MFG #: Falk
$0.00
/
- Gear Drive Size: 2130F
- Height: 28.00
- Length: 34.00
- Net Weight: 1,586.38
- Unit of Dimension: Inch
- Volume: 0.577
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 37.00
Size 2130F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.