2120F2B00 BASIC HSG ASSY VITON
0797569
MFG #: Falk
$0.00
/
- Gear Drive Size: 2120F
- Height: 25.00
- Length: 33.00
- Net Weight: 2,009.11
- Unit of Dimension: IN
- Volume: 0.446
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 33.00
Size 2120F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.