2110F3B00 BASIC HSG ASSY
0797352
MFG #: Falk
$0.00
/
- Gear Drive Size: 2110F
- Height: 23.00
- Length: 30.00
- Net Weight: 959.10
- Unit of Dimension: Inch
- Volume: 0.339
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 30.00
Size 2110F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.