2090F2B00 BASIC HSG ASSY (LR) VITON
0797201
MFG #: Falk
$0.00
/
- Gear Drive Size: 2090F
- Height: 36.00
- Length: 26.00
- Net Weight: 476.37
- Unit of Dimension: Inch
- Volume: 0.368
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 24.00
Size 2090F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.