2060F2B00 BASIC HSG ASSY (LR) VITON
0796950
MFG #: Falk
$0.00
/
- Gear Drive Size: 2060F
- Height: 12.00
- Length: 18.40
- Net Weight: 276.91
- Unit of Dimension: Inch
- Volume: 0.564
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 15.60
Size 2060F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.