2040F2A00 BASIC HSG ASSY (LR) VITON
0780958
MFG #: Falk
$0.00
/
- Gear Drive Size: 2040F
- Height: 13.00
- Length: 8.38
- Net Weight: 125.00
- Unit of Dimension: Inch
- Volume: 0.268
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 15.00
Size 2040F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.