1884006104 SHROUD NEPT MTR MNT
1884006104
MFG #: Rexnord
$0.00
/
- Gear Drive Size: Neptune;NeptunePlus
- Height: 21.00
- Length: 10.00
- Net Weight: 12.00
- Unit of Dimension: Inch
- Volume: 0.723
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 21.00
Shroud kit for Planetgear unit sizes Neptune and Neptune Plus.