1884006103 SHROUD POLR MTR MNT

1884006103 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 16.00
  • Length: 9.00
  • Net Weight: 9.00
  • Unit of Dimension: IN
  • Volume: 9.974
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 16.00
Shroud kit for Planetgear unit sizes Polaris and Delta.
QTY