(P) X265.4T MERC 265.4 KIT TRIPLE

X265.4T MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 20.88
  • Unit of Dimension: IN
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Mercury.
QTY