(P) P617.9 POLR 617.9 KIT

P617.9 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 130.20
  • Unit of Dimension: IN
  • Volume: 0.956
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Polaris.
QTY