1884000401 PED 182T-184T M/M #1 SCP

1884000401 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 1.00
  • Length: 8.50
  • Net Weight: 7.81
  • Unit of Dimension: IN
  • Volume: 0.478
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 13.00
Pedestal mount for Planetgear unit sizes Mercury and Mars.
QTY