(P) M1.12 M/M INTG CPLG KIT 1.12

M1.12 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 5.00
  • Length: 9.00
  • Net Weight: 24.00
  • Unit of Dimension: IN
  • Volume: 0.974
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
Integral C-Face kit for Planetgear unit sizes Mercury and Mars.
QTY