CF-X-008-0 ELEMENT ONLY
CU_005666
MFG #: Centa
$0.00
/
- Coupling Size: 8
- Continuous Torque Rating (in-lb): 1062 in/lbs
- Continuous Torque Rating (Nm): 120 Nm
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Grease Included: False
- Inner Diameter (in): 2.4 in
- Net Weight: 0.30
- Weight unit: KG