CF-H-110 ELEMENT W/INSERTS
CU_006215
MFG #: Centa
$0.00
/
- Coupling Size: 110
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 10621 in/lbs
- Continuous Torque Rating (Nm): 1200 Nm
- Inner Diameter (in): 3.9 in
- Inner Diameter (mm): 100 mm
- Net Weight: 2.79
- Weight unit: KG