CF-H-008 ELEMENT W/INSERTS
CU_005567
MFG #: Centa
$0.00
/
- Coupling Size: 8
- Coupling Style: Element
- Continuous Torque Rating (in-lb): 885 in/lbs
- Continuous Torque Rating (Nm): 100 Nm
- Inner Diameter (in): 2.4 in
- Inner Diameter (mm): 60 mm
- Net Weight: 0.50
- Weight unit: KG