CF-A-002-0-60 ELEMENT ONLY
CU_005099
$0.00
/
- Continuous Torque Rating: 177 lb-in / 20 Nm
- Coupling Size: 2
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (Inch): 1.6
- Inner Diameter (mm): 40
- Grease Included: False
- Net Weight: 0.15
CENTAFLEX-A Coupling Flexible Element 10722314 CF-A-002-0-60 ELEMENT ONLY