CF-A-001-0-60 ELEMENT ONLY
CU_005097
$0.00
/
- Continuous Torque Rating: 89 lb-in / 10 Nm
- Coupling Size: 1
- Coupling Style: Element
- Element Material: Natural Rubber & Aluminum
- Inner Diameter (Inch): 1.2
- Inner Diameter (mm): 30
- Grease Included: False
- Net Weight: 0.06
CENTAFLEX-A Coupling Flexible Element 10719287 CF-A-001-0-60 ELEMENT ONLY